(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Inner Bag For PC / With Handle / Casual / 13.3 Inches / Navy

Inner Bag For PC / With Handle / Casual / 13.3 Inches / Navy

[Features] Employs a storable cushioned handle. A casual inner bag that can be used for all occasions.

[Product specifications]
· A casual inner bag that can be used for all occasions.
· Employs a soft cushioned handle. This can be stored when not in use.
· Includes a front pocket for organizing and storing small items such as cables.
· The inside of the bag employs a raised material that does not easily scratch the personal computer main body when storing and removing.
· Can store computers up to 13.3 inches.
· External dimensions: (about) width 360 × thickness 20 × height 280 (mm)
· Internal dimensions: (about) width 315 × thickness 40 × height 235 (mm) *Reference accommodation size
· Weight: about 250 (g)
· Material: Main body: polyester
· Color: navy
· Compatible models: laptop computers up to 13.3 inches
· Front side pocket: small items pocket × 3
· Package size: width 370 mm × depth 30 mm × height 290 mm
· Package weight: 0.28 kg
· JAN code: 4953103318601

Part Number

Configured Part Number is shown.

BM-IBCH13NV

Part Number
BM-IBCH13NV
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support