(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Power Supply Terminal/HP-004390 (HP-03439)

Power Supply Terminal/HP-004390 (HP-03439)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Brass (C2680R)
[Treatment] Gold plating (nickel substrate) / Tin plating
[Rated Current] 15 A

 
Part Number
HP-03439
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface treatment Included screws

₹ 23.00

50 Piece(s) 19 Day(s) or more 10Tin plating-

Loading...

  1. 1

Basic Information

Wiring Method Screw Parts/Completed products Individual parts Screw Size M3
Rated current (JIS)(A) 15

Please check the type/dimensions/specifications of the part HP-03439 in the Power Supply Terminal/HP-004390 series.

Product variants

Part Number
HP-03439G
HP-03439GS
HP-03439S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface treatment Included screws

₹ 34.00

50 Piece(s) 19 Day(s) or more 10Gold plating (nickel substrate)-

₹ 42.00

50 Piece(s) 19 Day(s) or more 10Gold plating (nickel substrate)BS Bind M3 × 3 Gold

₹ 30.00

50 Piece(s) 19 Day(s) or more 10Tin platingBS Bind M3 × 3 Tin