(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Power Supply Terminal/HP-004360

Power Supply Terminal/HP-004360
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Brass (C2680R)
[Treatment] Gold plating (nickel substrate) / Tin plating
[Rated Current] 15 A

 
Part Number
HP-04436
HP-04436G
HP-04436GS
HP-04436S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface treatment Included screws

₹ 20.00

50 Piece(s) 19 Day(s) or more 10Tin plating-

₹ 32.00

50 Piece(s) 19 Day(s) or more 10Gold plating (nickel substrate)-

₹ 46.00

50 Piece(s) 19 Day(s) or more 10Gold plating (nickel substrate)BS Bind M4 × 4 Gold

₹ 34.00

50 Piece(s) 19 Day(s) or more 10Tin platingBS Bind M4 × 4 Tin

Loading...

  1. 1

Basic Information

Wiring Method Screw Parts/Completed products Individual parts Screw Size M4
Rated current (JIS)(A) 15