(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials]Brass (C2680R)
[Finish]Gold plating (nickel base) / tin plated
[Rated current]15 A
Part Number |
---|
HP-02423 |
HP-02423G |
HP-02423GS |
HP-02423S |
HP-03423 |
HP-03423G |
HP-03423GS |
HP-03423S |
HP-04423 |
HP-04423G |
HP-04423GS |
HP-04423S |
HP-26423 |
HP-26423G |
HP-26423GS |
HP-26423S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Surface treatment | Included screws |
---|---|---|---|---|---|---|---|---|
₹ 19.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2 | Tin plating | - | ||
₹ 31.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2 | Gold plating (nickel substrate) | - | ||
₹ 37.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2 | Gold plating (nickel substrate) | BS Bind M2 × 3 Gold | ||
₹ 23.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2 | Tin plating | BS Bind M2 × 3 Tin | ||
₹ 19.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M3 | Tin plating | - | ||
₹ 31.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M3 | Gold plating (nickel substrate) | - | ||
₹ 38.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M3 | Gold plating (nickel substrate) | BS Bind M3 × 3 Gold | ||
₹ 26.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M3 | Tin plating | BS Bind M3 × 3 Tin | ||
₹ 19.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M4 | Tin plating | - | ||
₹ 31.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M4 | Gold plating (nickel substrate) | - | ||
₹ 43.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M4 | Gold plating (nickel substrate) | BS Bind M4 × 3 Gold | ||
₹ 31.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M4 | Tin plating | BS Bind M4 × 3 Tin | ||
₹ 19.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2.6 | Tin plating | - | ||
₹ 31.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2.6 | Gold plating (nickel substrate) | - | ||
₹ 37.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2.6 | Gold plating (nickel substrate) | BS Bind M2.6 × 3 Gold | ||
₹ 24.00 | 50 Piece(s) | 19 Day(s) or more | 10 | M2.6 | Tin plating | BS Bind M2.6 × 3 Tin |
Loading...
Wiring Method | Screw | Parts/Completed products | Individual parts | Rated current (JIS)(A) | 15 |