(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Jumper Socket (For Circuit Switching) / MJS-06050 2.54 mm Pitch

Jumper Socket (For Circuit Switching) / MJS-06050 2.54 mm Pitch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact
[Materials]Brass
[Finish]Gold plating (Nickel base)
Resin parts
[Materials]PBT (Glass content 30%)
[Color]Black/blue/red
[Heat distortion temperature]1.82 MPa: 200℃
[ UL Standard]UL94V-0 (Material)
[Rated current]3 A
[Withstand voltage]500 V AC for 1 minute
[Contact resistance]20 mΩ MAX
[Insulation resistance]1000 MΩ MIN
[Operating temperature range]-40℃~+85℃

 
Part Number
MJS-0605B
MJS-0605BU
MJS-0605R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

₹ 28.00

50 Piece(s) 19 Day(s) or more 10Black

₹ 28.00

50 Piece(s) 19 Day(s) or more 10Blue

₹ 28.00

50 Piece(s) 19 Day(s) or more 10Red

Loading...

  1. 1

Basic Information

Material quality Brass Surface treatment Metal plating (nickel base)