(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protection Jumper (For 2.54 mm Pitch) / HJC-6000

Protection Jumper (For 2.54 mm Pitch) / HJC-6000
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring
[Materials] Phosphor bronze (C5191W-H)
[Processing] Metal plating (nickel base)
Insulator
[Materials] PBT
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Specification] UL94V-0

Part Number
HJC-6024
HJC-6050
HJC-6076
HJC-6101
HJC-6127
HJC-6152
HJC-6177
HJC-6203
HJC-6228
HJC-6254
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSize L
(mm)

₹ 20.00

50 Piece(s) 20 Day(s) or more 102.54

₹ 23.00

50 Piece(s) 20 Day(s) or more 105.08

₹ 24.00

50 Piece(s) 20 Day(s) or more 107.62

₹ 27.00

50 Piece(s) 20 Day(s) or more 1010.16

₹ 28.00

50 Piece(s) 20 Day(s) or more 1012.7

₹ 31.00

50 Piece(s) 20 Day(s) or more 1015.24

₹ 34.00

50 Piece(s) 20 Day(s) or more 1017.78

₹ 35.00

50 Piece(s) 20 Day(s) or more 1020.32

₹ 38.00

50 Piece(s) 20 Day(s) or more 1022.86

₹ 39.00

50 Piece(s) 20 Day(s) or more 1025.4

Loading...

  1. 1

Basic Information

Material quality Spring: Phosphor bronze (C5191W-H) / Insulator: PBT Surface treatment Metal plating (nickel base) Height(mm) 6.8
X
whatsapp-qr whatsapp-icon