(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ22 mm indicator. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· A wide selection of indicator light colors and shapes
· Conforms to IP66 and NEMA 4X/13 for protective structure
Part Number |
---|
M22N-BN-TAA-AD-P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Color of Operating Unit | Rated Voltage (V) | Panel depth dimensions (mm) | Terminal shape | Lighting Color (when Lit) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 737.49 | 1 Piece(s) | 13 Day(s) or more | - | [Round] Flat Type | Blue | [Other] AC100/110/120 | 51.1 | Insertion Angle | Blue |
Loading...
Protective Structure | Available | Light Source | LED | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Illuminating part dimensions: height(mm) | 29.9 | Illuminating part dimensions: width(mm) | 29.9 | Material | Resin |
IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part M22N-BN-TAA-AD-P in the φ22 mm Indicator M22N Series series.
Part Number |
---|
M22N-BC-TAA-AE-P |
M22N-BC-TGA-GA |
M22N-BC-TGA-GC |
M22N-BN-TAA-AE |
M22N-BN-TGA-GB-P |
M22N-BN-TGA-GC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Operating part shape | Color of Operating Unit | Rated Voltage (V) | Panel depth dimensions (mm) | Terminal shape | Lighting Color (when Lit) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 737.11 | 1 Piece(s) | 13 Day(s) or more | - | [Round] Flat Engraved Type | Blue | [Other] AC200/220/230/240 | 51.6 | Insertion Angle | Blue | ||
₹ 750.00 | 1 Piece(s) | 13 Day(s) or more | 10 | [Round] Flat Engraved Type | Green | Other | 59.2 | Screw Terminal | Green | ||
₹ 770.09 | 1 Piece(s) | 5 Day(s) or more | - | [Round] Flat Engraved Type | Green | AC/DC24V | 59.2 | Screw Terminal | Green | ||
₹ 750.00 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Flat Type | Blue | [Other] AC200/220/230/240 | 58.7 | Screw Terminal | Blue | ||
₹ 737.49 | 1 Piece(s) | 13 Day(s) or more | - | [Round] Flat Type | Green | [Other] AC/DC12 | 51.1 | Insertion Angle | Green | ||
₹ 770.09 | 1 Piece(s) | 5 Day(s) or more | - | [Round] Flat Type | Green | AC/DC24V | 58.7 | Screw Terminal | Green |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy