(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ22 mm Indicator M22N Series (Part Number)

φ22 mm Indicator M22N Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      737₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm indicator. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· A wide selection of indicator light colors and shapes
· Conforms to IP66 and NEMA 4X/13 for protective structure

 
Part Number
M22N-BG-TAA-AE-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Color of Operating Unit Rated Voltage
(V)
Panel depth dimensions
(mm)
Terminal shape Lighting Color (when Lit)

₹ 739.56

1 Piece(s) 13 Day(s) or more -[Round] HemisphericalBlue[Other] AC200/220/230/24057.1Insertion AngleBlue

Loading...

  1. 1

Basic Information

Protective Structure Available Light Source LED Safety standards CE / UL / CUL / TUV / CCC / CSA
Illuminating part dimensions: height(mm) 29.9 Illuminating part dimensions: width(mm) 29.9 Material Resin
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part M22N-BG-TAA-AE-P in the φ22 mm Indicator M22N Series series.

Product variants

Part Number
M22N-BC-TAA-AE-P
M22N-BC-TGA-GA
M22N-BC-TGA-GC
M22N-BG-TGA-GB
M22N-BG-TGA-GC
M22N-BG-TGA-GC-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Color of Operating Unit Rated Voltage
(V)
Panel depth dimensions
(mm)
Terminal shape Lighting Color (when Lit)

₹ 737.11

1 Piece(s) 13 Day(s) or more -[Round] Flat Engraved TypeBlue[Other] AC200/220/230/24051.6Insertion AngleBlue

₹ 750.00

1 Piece(s) 13 Day(s) or more 10[Round] Flat Engraved TypeGreenOther59.2Screw TerminalGreen

₹ 770.09

1 Piece(s) 5 Day(s) or more -[Round] Flat Engraved TypeGreenAC/DC24V59.2Screw TerminalGreen

₹ 750.00

1 Piece(s) 13 Day(s) or more 10[Round] HemisphericalGreen[Other] AC/DC1264.7Screw TerminalGreen

₹ 770.09

1 Piece(s) 5 Day(s) or more -[Round] HemisphericalGreenAC/DC24V64.7Screw TerminalGreen

₹ 759.65

1 Piece(s) 5 Day(s) or more -[Round] HemisphericalGreenAC/DC24V57.1Insertion AngleGreen