(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
The operation unit can be purchased individually. Use for models where it does not come as a set.
It can also be used for inventory management as a maintenance part.
[Product Lineup]
· A30NN (Non-illuminated) / AN30NL (Illuminated) Pushbutton Operation Unit
· A30NS (Non-illuminated) / AN30NL (Illuminated) Selector Switch Operation Unit
· A30NK Key Type Selector Switch Operation Unit
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Classification | Notch number | Button/Operation Unit Shape | Operating Function | Stop/Return | Button/Operation Unit Transparent/Opaque | Button/Operation Unit Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Left | 2 | - | - | Right Return | - | - | ||
₹ 588.00 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Non-illuminated Type | 2 | - | - | Right Return | Opaque | Black | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Right Return | Transparency | Blue | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Right Return | Transparency | Green | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Right Return | Transparency | Orange | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Right Return | Transparency | Red | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Right Return | Transparency | White | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Right Return | Transparency | Yellow | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | All Keys Released | 2 | - | - | Each Positional Stop | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Left | 2 | - | - | Each Positional Stop | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Right | 2 | - | - | Each Positional Stop | - | - | ||
₹ 682.86 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Non-illuminated Type | 2 | - | - | Each Positional Stop | Opaque | Black | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Each Positional Stop | Transparency | Blue | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Each Positional Stop | Transparency | Green | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Each Positional Stop | Transparency | Orange | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Each Positional Stop | Transparency | Red | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Each Positional Stop | Transparency | White | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 2 | - | - | Each Positional Stop | Transparency | Yellow | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Dropout | 3 | - | - | Double Return | - | - | ||
₹ 588.00 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Non-illuminated Type | 3 | - | - | Double Return | Opaque | Black | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Double Return | Transparency | Blue | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Double Return | Transparency | Green | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Double Return | Transparency | Orange | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Double Return | Transparency | Red | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Double Return | Transparency | White | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Double Return | Transparency | Yellow | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Left | 3 | - | - | Right Return | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Dropout | 3 | - | - | Right Return | - | - | ||
₹ 588.00 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Non-illuminated Type | 3 | - | - | Right Return | Opaque | Black | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Right Return | Transparency | Blue | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Right Return | Transparency | Green | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Right Return | Transparency | Orange | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Right Return | Transparency | Red | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Right Return | Transparency | White | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Right Return | Transparency | Yellow | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | All Keys Released | 3 | - | - | Each Positional Stop | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Left | 3 | - | - | Each Positional Stop | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Right | 3 | - | - | Each Positional Stop | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Dropout | 3 | - | - | Each Positional Stop | - | - | ||
₹ 1,135.75 | 1 Piece(s) | 5 Day(s) or more | Key Type Selector Switch | Key Released From Right/Left | 3 | - | - | Each Positional Stop | - | - | ||
₹ 588.00 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Non-illuminated Type | 3 | - | - | Each Positional Stop | Opaque | Black | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Each Positional Stop | Transparency | Blue | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Each Positional Stop | Transparency | Green | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Each Positional Stop | Transparency | Orange | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Each Positional Stop | Transparency | Red | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Each Positional Stop | Transparency | White | ||
₹ 599.98 | 1 Piece(s) | 5 Day(s) or more | Knob Type Selector Switch | Illuminated Type | 3 | - | - | Each Positional Stop | Transparency | Yellow | ||
₹ 621.42 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Non-illuminated Type | - | Full Guard Type | Momentary | - | Opaque | Blue | ||
₹ 621.42 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Non-illuminated Type | - | Full Guard Type | Momentary | - | Opaque | Black | ||
₹ 621.42 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Non-illuminated Type | - | Full Guard Type | Momentary | - | Opaque | Green | ||
₹ 621.42 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Non-illuminated Type | - | Full Guard Type | Momentary | - | Opaque | Red | ||
₹ 621.42 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Non-illuminated Type | - | Full Guard Type | Momentary | - | Opaque | White | ||
₹ 621.42 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Non-illuminated Type | - | Full Guard Type | Momentary | - | Opaque | Yellow | ||
₹ 658.93 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Full Guard Type | Momentary | - | Transparency | Blue | ||
₹ 658.93 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Full Guard Type | Momentary | - | Transparency | Green | ||
₹ 658.93 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Full Guard Type | Momentary | - | Transparency | Orange | ||
₹ 658.93 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Full Guard Type | Momentary | - | Transparency | Red | ||
₹ 658.93 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Full Guard Type | Momentary | - | Transparency | White | ||
₹ 658.93 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Full Guard Type | Momentary | - | Transparency | Yellow | ||
₹ 786.16 | 1 Piece(s) | 5 Day(s) or more | Pushbutton Switch | Illuminated Type | - | Mushroom Type | Alternate | - | Transparency | Blue |
Part Number |
---|
Loading...
Application | Switch (Option, Others) | Protection function | IP66 | Bezel Material | Metal |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy