(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NW-3MB-TAA-G201-AC |
A30NW-3ML-TAA-G201-AC |
A30NW-3MR-TAA-G201-AC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,873.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1a1b | 3 | [Return] Double Return | Screw terminal | 47 | 69.5 | Blue | Blue | Blue | AC/DC 24 | NC-Lighting Unit-NO | ||
₹ 1,873.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1a1b | 3 | [Return] Right Return | Screw terminal | 47 | 69.5 | Blue | Blue | Blue | AC/DC 24 | NC-Lighting Unit-NO | ||
₹ 1,873.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1a1b | 3 | [Return] Left Return | Screw terminal | 47 | 69.5 | Blue | Blue | Blue | AC/DC 24 | NC-Lighting Unit-NO |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | Available | With key | NA | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Button (Transparent/Opaque) | Transparency | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
IP Protection Degree | IP66 |