(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NW-3MB-TGA-G201-GD |
A30NW-3ML-TGA-G201-GD |
A30NW-3MR-TGA-G201-GD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,873.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1a1b | 3 | [Return] Double Return | Screw terminal | 47 | 69.5 | Green | Green | Green | AC 100/110/120 | NC-Lighting Unit-NO | ||
₹ 1,873.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1a1b | 3 | [Return] Right Return | Screw terminal | 47 | 69.5 | Green | Green | Green | AC 100/110/120 | NC-Lighting Unit-NO | ||
₹ 1,873.51 | 1 Piece(s) | 5 Day(s) or more | 10 | 1a1b | 3 | [Return] Left Return | Screw terminal | 47 | 69.5 | Green | Green | Green | AC 100/110/120 | NC-Lighting Unit-NO |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | Available | With key | NA | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Button (Transparent/Opaque) | Transparency | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
IP Protection Degree | IP66 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy