(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ30 mm Selector Switch (Illumination Type) A30NW Series (Part Number)

φ30 mm Selector Switch (Illumination Type) A30NW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,669₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NW-3MM-TWA-G202-WE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

₹ 1,873.89

1 Piece(s) 5 Day(s) or more 10[Other] 2b3[Suspend] Each Positional StopScrew terminal4769.5WhiteWhiteWhiteAC 200/220/230/240NC-Lighting Unit-NC

Loading...

  1. 1

Basic Information

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination Available With key NA Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Transparency Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NW-3MM-TWA-G202-WE in the φ30 mm Selector Switch (Illumination Type) A30NW Series series.

Product variants

Part Number
A30NW-2ML-TAA-G100-AC
A30NW-2ML-TAA-G100-AD
A30NW-2ML-TAA-G100-AE
A30NW-3MM-TWA-G202-YC
A30NW-3MM-TWA-G202-YD
A30NW-3MM-TWA-P101-WB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

₹ 1,668.82

1 Piece(s) 6 Day(s) or more 101a2[Return] Right ReturnScrew terminal4769.5BlueBlueBlueAC/DC 24NO-Lighting Unit-Blank

₹ 1,668.82

1 Piece(s) 5 Day(s) or more 101a2[Return] Right ReturnScrew terminal4769.5BlueBlueBlueAC 100/110/120NO-Lighting Unit-Blank

₹ 1,668.82

1 Piece(s) 5 Day(s) or more 101a2[Return] Right ReturnScrew terminal4769.5BlueBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

₹ 1,873.89

1 Piece(s) 5 Day(s) or more 10[Other] 2b3[Suspend] Each Positional StopScrew terminal4769.5WhiteMilky WhiteYellowAC/DC 24NC-Lighting Unit-NC

₹ 1,873.89

1 Piece(s) 5 Day(s) or more 10[Other] 2b3[Suspend] Each Positional StopScrew terminal4769.5WhiteMilky WhiteYellowAC 100/110/120NC-Lighting Unit-NC

₹ 2,244.91

1 Piece(s) 5 Day(s) or more 102a3[Suspend] Each Positional StopInsertion Terminal47.663.7WhiteWhiteWhiteAC/DC 12NO-Lighting Unit-NO