(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ30 mm Selector Switch (Non-illumination Type) A30NS Series (Part Number)

φ30 mm Selector Switch (Non-illumination Type) A30NS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      881₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NS-3MM-NGA-P112-NN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

₹ 1,672.07

1 Piece(s) 5 Day(s) or more 10[Other] 2a1b3[Suspend] Each Positional StopInsertion Terminal47.663.7GreenNO-NO-NC

Loading...

  1. 1

Basic Information

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination NA With key NA Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Opaque Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NS-3MM-NGA-P112-NN in the φ30 mm Selector Switch (Non-illumination Type) A30NS Series series.

Product variants

Part Number
A30NS-2ML-NBA-G102-NN
A30NS-2ML-NBA-G111-NN
A30NS-2ML-NBA-G112-NN
A30NS-3MM-NGA-P120-NN
A30NS-3MM-NGA-P121-NN
A30NS-3MM-NGA-P122-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

₹ 1,086.60

1 Piece(s) 6 Day(s) or more 101a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-Blank-NC

₹ 1,299.35

1 Piece(s) 6 Day(s) or more 10[Other] 3a2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NO

₹ 1,299.35

1 Piece(s) 6 Day(s) or more 10[Other] 2a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NC

₹ 1,334.76

1 Piece(s) 5 Day(s) or more 101a1b3[Suspend] Each Positional StopInsertion Terminal47.663.7GreenNO-NC-Blank

₹ 1,672.07

1 Piece(s) 5 Day(s) or more 10[Other] 2a1b3[Suspend] Each Positional StopInsertion Terminal47.663.7GreenNO-NC-NO

₹ 1,672.07

1 Piece(s) 5 Day(s) or more 10[Other] 1a2b3[Suspend] Each Positional StopInsertion Terminal47.663.7GreenNO-NC-NC