(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ22 mm Selector Switch (Illumination Type) A22NW Series (Part Number)

φ22 mm Selector Switch (Illumination Type) A22NW Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NW (illuminated type) and A22NS (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Related images

Related images: A22NW Screw terminal block type

A22NW Screw terminal block type

Part Number
A22NW-2BL-TWA-G102-YD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

₹ 1,668.82

1 Piece(s) 5 Day(s) or more 101a1b2[Return] Right ReturnScrew terminal4769.5ResinWhiteMilky WhiteYellowAC 100/110/120NO-Lighting Unit-NC

Loading...

  1. 1
 

Basic Information

Type Knob type selector switch Operating part shape Round shape Mounting Hole For φ22.3/25.5
Illumination Available With key NA Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 30 Button (Transparent/Opaque) Transparency
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NW-2BL-TWA-G102-YD in the φ22 mm Selector Switch (Illumination Type) A22NW Series series.

Product variants

Part Number
A22NW-2BL-TAA-G100-AC
A22NW-2BL-TAA-G100-AD
A22NW-2BL-TAA-G100-AE
A22NW-2BL-TWA-G202-WB
A22NW-2BL-TWA-G202-WC
A22NW-2BL-TWA-G202-WD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

₹ 1,466.58

1 Piece(s) 6 Day(s) or more 101a2[Return] Right ReturnScrew terminal4769.5ResinBlueBlueBlueAC/DC 24NO-Lighting Unit-Blank

₹ 1,466.58

1 Piece(s) 5 Day(s) or more 101a2[Return] Right ReturnScrew terminal4769.5ResinBlueBlueBlueAC 100/110/120NO-Lighting Unit-Blank

₹ 1,466.58

1 Piece(s) 5 Day(s) or more 101a2[Return] Right ReturnScrew terminal4769.5ResinBlueBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

₹ 1,668.82

1 Piece(s) 5 Day(s) or more 10[Other] 2b2[Return] Right ReturnScrew terminal4769.5ResinWhiteWhiteWhiteAC/DC 12NC-Lighting Unit-NC

₹ 1,668.82

1 Piece(s) 5 Day(s) or more 10[Other] 2b2[Return] Right ReturnScrew terminal4769.5ResinWhiteWhiteWhiteAC/DC 24NC-Lighting Unit-NC

₹ 1,668.82

1 Piece(s) 6 Day(s) or more 10[Other] 2b2[Return] Right ReturnScrew terminal4769.5ResinWhiteWhiteWhiteAC 100/110/120NC-Lighting Unit-NC