(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ22 mm Key Type Selector Switch A22NK Series (Part Number)

φ22 mm Key Type Selector Switch A22NK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure

 
Part Number
A22NK-3BR-01CA-P220
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Unit Position (1-2-3)

₹ 1,730.24

1 Piece(s) 5 Day(s) or more 10[Other] 2b3[Return] Left ReturnInsertion Terminal47.658.3ResinReleased From RightNC-NC-Blank

Loading...

  1. 1

Basic Information

Type Key type selector switch Operating part shape Round shape Mounting Hole For φ22.3/25.5
Illumination NA With key Available Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 30 Key No. No.1
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NK-3BR-01CA-P220 in the φ22 mm Key Type Selector Switch A22NK Series series.

Product variants

Part Number
A22NK-2BM-01BA-G002
A22NK-2BM-01BA-G100
A22NK-2BM-01BA-G101
A22NK-3BR-01CA-P221
A22NK-3BR-01CA-P222
A22NK-3BR-01DA-G011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Unit Position (1-2-3)

₹ 1,273.71

1 Piece(s) 5 Day(s) or more 10[Other] 1b2[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From LeftBlank-Blank-NC

₹ 1,273.71

1 Piece(s) 5 Day(s) or more 101a2[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From LeftNO-Blank-Blank

₹ 1,482.65

1 Piece(s) 5 Day(s) or more 102a2[Suspend] Each Positional StopScrew terminal4764.1ResinReleased From LeftNO-Blank-NO

₹ 2,060.82

1 Piece(s) 5 Day(s) or more 10[Other] 1a2b3[Return] Left ReturnInsertion Terminal47.658.3ResinReleased From RightNC-NC-NO

₹ 2,060.82

1 Piece(s) 5 Day(s) or more 10[Other] 3b3[Return] Left ReturnInsertion Terminal47.658.3ResinReleased From RightNC-NC-NC

₹ 1,482.65

1 Piece(s) 5 Day(s) or more 102a3[Return] Left ReturnScrew terminal4764.1ResinDropoutBlank-NO-NO