(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NN-MNM-NBA-P112-NN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,480.73 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Flat Type | Momentary | Black | 1b / 2a | Insertion Terminal | NA | 50.5 | 34.7 | 47.6 | NO-NO-NC |
Loading...
Mounting Hole | Ø30.5 | Type | Non-illumination type push-button | Protection function | Available |
---|---|---|---|---|---|
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Bezel Material | Metal | Button (Transparent/Opaque) | Opaque |
Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A30NN-MNM-NBA-P112-NN in the φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series series.
Part Number |
---|
A30NN-MGA-NRA-G102-NN |
A30NN-MGA-NRA-G111-NN |
A30NN-MGA-NRA-G112-NN |
A30NN-MNM-NBA-P122-NN |
A30NN-MNM-NBA-P202-NN |
A30NN-MNM-NBA-P222-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,382.24 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Red | 1b / 1a | Screw terminal | Available | 64.4 | 34.7 | 47 | NO-Blank-NC | ||
₹ 1,593.24 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Red | 3a | Screw terminal | Available | 64.4 | 34.7 | 47 | NO-NO-NO | ||
₹ 1,593.62 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Red | 2a / 1b | Screw terminal | Available | 64.4 | 34.7 | 47 | NO-NO-NC | ||
₹ 1,481.11 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Flat Type | Momentary | Black | 2b / 1a | Insertion Terminal | NA | 50.5 | 34.7 | 47.6 | NO-NC-NC | ||
₹ 1,153.20 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Flat Type | Momentary | Black | 2b | Insertion Terminal | NA | 50.5 | 34.7 | 47.6 | NC-Blank-NC | ||
₹ 1,481.11 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Flat Type | Momentary | Black | 3b | Insertion Terminal | NA | 50.5 | 34.7 | 47.6 | NC-NC-NC |