(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series (Part Number)

φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      691₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NN-MNM-NAA-G202-NN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Unit Position (1-2-3)

₹ 905.04

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryBlue2bScrew terminalNA56.334.747NC-Blank-NC

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Type Non-illumination type push-button Protection function Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Bezel Material Metal Button (Transparent/Opaque) Opaque
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NN-MNM-NAA-G202-NN in the φ30 mm Pushbutton Switch (Non-illumination Type) A30NN Series series.

Product variants

Part Number
A30NN-MGA-NRA-G102-NN
A30NN-MGA-NRA-G111-NN
A30NN-MGA-NRA-G112-NN
A30NN-MNM-NAA-G222-NN
A30NN-MNM-NAA-P002-NN
A30NN-MNM-NAA-P100-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Unit Position (1-2-3)

₹ 1,382.24

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateRed1b / 1aScrew terminalAvailable64.434.747NO-Blank-NC

₹ 1,593.24

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateRed3aScrew terminalAvailable64.434.747NO-NO-NO

₹ 1,593.62

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateRed2a / 1bScrew terminalAvailable64.434.747NO-NO-NC

₹ 1,109.73

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryBlue3bScrew terminalNA56.334.747NC-NC-NC

₹ 814.55

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryBlue1bInsertion TerminalNA50.534.747.6Blank-Blank-NC

₹ 814.55

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryBlue1aInsertion TerminalNA50.534.747.6NO-Blank-Blank
X
whatsapp-qr whatsapp-icon