(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series (Part Number)

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,087₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NL-MGA-TRA-G101-RD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

₹ 2,191.55

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed2aScrew terminalAvailable64.434.747RedRedAC 100/110/120NO-Lighting Unit-NO

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Type Illumination push-button Protection function Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Bezel Material Metal Button (Transparent/Opaque) Transparency
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NL-MGA-TRA-G101-RD in the φ30 mm Pushbutton Switch (Illumination Type) A30NL Series series.

Product variants

Part Number
A30NL-MGA-TAA-G100-AC
A30NL-MGA-TAA-G100-AD
A30NL-MGA-TAA-G100-AE
A30NL-MGA-TRA-G102-RC
A30NL-MGA-TRA-G102-RD
A30NL-MGA-TRA-G202-RC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

₹ 1,985.89

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC/DC 24NO-Lighting Unit-Blank

₹ 1,985.89

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC 100/110/120NO-Lighting Unit-Blank

₹ 1,985.89

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

₹ 2,191.93

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed1b / 1aScrew terminalAvailable64.434.747RedRedAC/DC 24NO-Lighting Unit-NC

₹ 2,191.93

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed1b / 1aScrew terminalAvailable64.434.747RedRedAC 100/110/120NO-Lighting Unit-NC

₹ 2,191.93

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateRed2bScrew terminalAvailable64.434.747RedRedAC/DC 24NC-Lighting Unit-NC
X
whatsapp-qr whatsapp-icon