(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series (Part Number)

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,087₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

 
Part Number
A30NL-MNA-TOA-P202-OB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

₹ 2,269.62

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternate[Amber] Orange2bInsertion TerminalNA52.934.747.6OrangeOrangeAC/DC 12NC-Lighting Unit-NC

Loading...

  1. 1

Basic Information

Mounting Hole Ø30.5 Type Illumination push-button Protection function Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Bezel Material Metal Button (Transparent/Opaque) Transparency
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NL-MNA-TOA-P202-OB in the φ30 mm Pushbutton Switch (Illumination Type) A30NL Series series.

Product variants

Part Number
A30NL-MGA-TAA-G100-AC
A30NL-MGA-TAA-G100-AD
A30NL-MGA-TAA-G100-AE
A30NL-MNA-TOA-P202-OC
A30NL-MNA-TRA-G102-RE
A30NL-MNA-TRA-P102-RD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

₹ 1,985.89

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC/DC 24NO-Lighting Unit-Blank

₹ 1,985.89

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC 100/110/120NO-Lighting Unit-Blank

₹ 1,985.89

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.434.747BlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

₹ 2,269.62

1 Piece(s) 6 Day(s) or more 10[Round] Flat TypeAlternate[Amber] Orange2bInsertion TerminalNA52.934.747.6OrangeOrangeAC/DC 24NC-Lighting Unit-NC

₹ 1,898.22

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternateRed1b / 1aScrew terminalNA58.734.747RedRedAC 200/220/230/240NO-Lighting Unit-NC

₹ 2,408.53

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternateRed1b / 1aInsertion TerminalNA52.934.747.6RedRedAC 100/110/120NO-Lighting Unit-NC