(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.
[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes
Part Number |
---|
A30NL-MNM-TYA-P101-YC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,065.62 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Flat Type | Momentary | Yellow | 2a | Insertion Terminal | NA | 52.9 | 34.7 | 47.6 | Yellow | Yellow | AC/DC 24 | NO-Lighting Unit-NO |
Loading...
Mounting Hole | Ø30.5 | Type | Illumination push-button | Protection function | Available |
---|---|---|---|---|---|
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Bezel Material | Metal | Button (Transparent/Opaque) | Transparency |
Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A30NL-MNM-TYA-P101-YC in the φ30 mm Pushbutton Switch (Illumination Type) A30NL Series series.
Part Number |
---|
A30NL-MGA-TAA-G100-AC |
A30NL-MGA-TAA-G100-AD |
A30NL-MGA-TAA-G100-AE |
A30NL-MNM-TYA-P102-YC |
A30NL-MNM-TYA-P202-YC |
A30NL-MPA-TAA-G002-AC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,985.89 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Blue | 1a | Screw terminal | Available | 64.4 | 34.7 | 47 | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
₹ 1,985.89 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Blue | 1a | Screw terminal | Available | 64.4 | 34.7 | 47 | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | ||
₹ 1,985.89 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Blue | 1a | Screw terminal | Available | 64.4 | 34.7 | 47 | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
₹ 2,065.62 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Flat Type | Momentary | Yellow | 1b / 1a | Insertion Terminal | NA | 52.9 | 34.7 | 47.6 | Yellow | Yellow | AC/DC 24 | NO-Lighting Unit-NC | ||
₹ 2,066.00 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Flat Type | Momentary | Yellow | 2b | Insertion Terminal | NA | 52.9 | 34.7 | 47.6 | Yellow | Yellow | AC/DC 24 | NC-Lighting Unit-NC | ||
₹ 1,691.80 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Protrusion Shape | Alternate | Blue | 1b | Screw terminal | NA | 64.4 | 34.7 | 47 | Blue | Blue | AC/DC 24 | Blank-Lighting Unit-NC |