(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
External appearance of metal bezel (flat type)
Metal round bezel: External appearance of gloss, round-shaped (flat)
External appearance of resin bezel (protruding type)
Metal bezel: External appearance of no gloss (protruding)
Item type | Push-Button Switch | |
---|---|---|
Non-Illuminated Type | ||
Permitted Operation Frequency | Mechanical | Up to 60 times/min |
Electrical | Up to 30 times/min | |
Insulation Resistance | 100 MΩ min. with 500 V DC ohmmeter | |
Contact Resistance | 100 mΩ or less (Initial value) | |
Withstand Voltage | Between Same Pole Terminals | 2,500 V AC 50/60 Hz 1 min (Initial value) |
Between Each Terminal And Ground | 2,500 V AC 50/60 Hz 1 min (Initial value) | |
Vibration | Malfunction | 10 to 55 Hz, double amplitude 1.5 mm (Contact opening within 1 ms) |
Shock | Malfunction | Up to 1,000 m/s^2 (Contact opening within 1 ms) |
Durability | Mechanical | Momentary 5 million times or more Alternate, 500,000 times or more |
Electrical | 500,000 times or more (250 V AC 3 A, power factor COS θ = 0.4 at inductive load) | |
Operating ambient temperature *1 | -25 to +70℃ | |
Ambient Operating Humidity | 35 to 85%RH | |
Storage ambient temperature *1 | -40 to +80℃ | |
Protective structure *2 | IP66, NEMA4X, NEMA13 compliant | |
Electric shock protection class | Class 2 | |
PTI (Tracking Properties) | 175 | |
Pollution degree (Operating Environment) | 3 (EN 60947-5-1) | |
Mass | Approx. 50 g (For 1NC/1NO) |
(Units: mm)
Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-G□-NN
(Units: mm)
Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-P□-NN
(Units: mm)
Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-G□-□□
(Units: mm)
Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-P□-□□
Rated Insulation Voltage | 600 V | |||||
---|---|---|---|---|---|---|
Rated Carry Current | 10 A | |||||
Rated voltage | 24 V | 120 V | 240 V | 380 V | 440 V | |
AC 50/60 Hz | Resistant load (AC-12) | 10 A | 10 A | 6 A | 2 A | 2 A |
Inductive load (AC-15) | 10 A | 6 A | 3 A | 1.9 A | 1.6 A | |
DC | Resistant load (DC-12) | 8 A | 2.2 A | 1.1 A | - | - |
Inductive load (DC-13) | 4 A | 1.1 A | 0.55 A | - | - |
*1. The above ratings are obtained when the test is performed under the following conditions.
(1) Ambient temperature: 20±2℃
(2) Ambient humidity: 65±5%RH
(3) Operation frequency: 30 times/min
*2. Minimum applicable load
5 V DC, 6 mA resistant load
The usable area may vary depending on the usage conditions and the type of load.
* The minimum applicable load is the N level reference value. This is expressed as the level of failure level at a confidence level of 60% (λ60). (JIS C 5003)
λ60 = 0.5 × 10^-6 / time means that a failure level of 1/2,000,000 or less is estimated at a confidence level of 60%.
Rated voltage | Operating Voltage | Current Values |
---|---|---|
6 V AC/DC | 6 V AC/DC ±10% | Approx. 11 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
12 V AC/DC | 12 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
24 V AC/DC | 24 V AC/DC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
100 V AC | 100 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
110 V AC | 110 V AC ±10% | |
120 V AC | 100 V AC to 130 V AC | |
200 V AC | 200 V AC ±10% | Approx. 12 mA (Red, orange, yellow, blue) Approx. 5 mA (White, green) |
220 V AC | 220 V AC ±10% | |
230 V AC | 230 V AC ±10% | |
240 V AC | 220 to 250 V AC |
Momentary (non-illuminated) connection example
Alternate (non-illuminated) connection example
Part Number |
---|
A22NN-MMA-NGA-G101-NN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Bezel Material | Button (Transparent/Opaque) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,207.80 | 1 Piece(s) | 6 Day(s) or more | 10 | Mushroom Type | Alternate | Green | 2a | Screw terminal | NA | 66 | 40 | 47 | Metal | Opaque | NO-Blank-NO |
Loading...
Type | Non-illumination type push-button | Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 | IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NN-MMA-NGA-G101-NN in the φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series series.
Part Number |
---|
A22NN-BGA-NGA-G102-NN |
A22NN-BGA-NGA-G111-NN |
A22NN-BGA-NGA-G112-NN |
A22NN-MMA-NGA-G102-NN |
A22NN-MMA-NGA-G111-NN |
A22NN-MMA-NGA-G112-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Bezel Material | Button (Transparent/Opaque) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,168.96 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Green | 1b / 1a | Screw terminal | Available | 64.4 | 30 | 47 | Resin | Opaque | NO-Blank-NC | ||
₹ 1,371.22 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Green | 3a | Screw terminal | Available | 64.4 | 30 | 47 | Resin | Opaque | NO-NO-NO | ||
₹ 1,371.22 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Green | 2a / 1b | Screw terminal | Available | 64.4 | 30 | 47 | Resin | Opaque | NO-NO-NC | ||
₹ 1,207.80 | 1 Piece(s) | 6 Day(s) or more | 10 | Mushroom Type | Alternate | Green | 1b / 1a | Screw terminal | NA | 66 | 40 | 47 | Metal | Opaque | NO-Blank-NC | ||
₹ 1,416.75 | 1 Piece(s) | 6 Day(s) or more | 10 | Mushroom Type | Alternate | Green | 3a | Screw terminal | NA | 66 | 40 | 47 | Metal | Opaque | NO-NO-NO | ||
₹ 1,416.75 | 1 Piece(s) | 6 Day(s) or more | 10 | Mushroom Type | Alternate | Green | 2a / 1b | Screw terminal | NA | 66 | 40 | 47 | Metal | Opaque | NO-NO-NC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy