(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series (Part Number)

φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      449₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Specifications of Push-Button Switch (Non-Illuminated) A22NN Series

External appearance of metal bezel (flat type)

External appearance of metal bezel (flat type)

Metal round bezel: External appearance of gloss, round-shaped (flat)

Metal round bezel: External appearance of gloss, round-shaped (flat)

External appearance of resin bezel (protruding type)

External appearance of resin bezel (protruding type)

Metal bezel: External appearance of no gloss (protruding)

Metal bezel: External appearance of no gloss (protruding)

Item typePush-Button Switch
Non-Illuminated Type
Permitted Operation FrequencyMechanicalUp to 60 times/min
ElectricalUp to 30 times/min
Insulation Resistance100 MΩ min. with 500 V DC ohmmeter
Contact Resistance100 mΩ or less (Initial value)
Withstand VoltageBetween Same Pole Terminals2,500 V AC 50/60 Hz 1 min (Initial value)
Between Each Terminal And Ground2,500 V AC 50/60 Hz 1 min (Initial value)
VibrationMalfunction10 to 55 Hz, double amplitude 1.5 mm (Contact opening within 1 ms)
ShockMalfunctionUp to 1,000 m/s^2 (Contact opening within 1 ms)
DurabilityMechanicalMomentary 5 million times or more
Alternate, 500,000 times or more
Electrical500,000 times or more (250 V AC 3 A, power factor COS θ = 0.4 at inductive load)
Operating ambient temperature *1-25 to +70℃
Ambient Operating Humidity35 to 85%RH
Storage ambient temperature *1-40 to +80℃
Protective structure *2IP66, NEMA4X, NEMA13 compliant
Electric shock protection classClass 2
PTI (Tracking Properties)175
Pollution degree (Operating Environment)3 (EN 60947-5-1)
MassApprox. 50 g (For 1NC/1NO)
  1. *1 However, no freezing or condensation.
  2. *2 Protective structure from the front of the panel.

Dimensions

 

(Units: mm)

 

Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-G□-NN

Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-G□-NN

 

(Units: mm)

 

Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-P□-NN

Dimensional drawing of flat type (resin bezel) / A22NN-BN□-N□A-P□-NN

 

(Units: mm)

 

Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-G□-□□

Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-G□-□□

 

(Units: mm)

 

Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-P□-□□

Dimensional drawing of protruding type (resin bezel) / A22N□-BP□-□A-P□-□□

Features of Product

  • This product is compliant with safety standards / voltage specifications as a global product
  • It can be attached to 2 types of panel cutout dimensions of ø22.3 (diameter: 22.3 mm) and ø25.5 (diameter: 25.5 mm)
  • A wide selection of buttons, bezels in various colors/shapes/materials is available
  • Conforms to IP66, NEMA4X, 13 as protective structure

Rating

Rated Insulation Voltage600 V
Rated Carry Current10 A
Rated voltage24 V120 V240 V380 V440 V
AC 50/60 HzResistant load (AC-12)10 A10 A6 A2 A2 A
Inductive load (AC-15)10 A6 A3 A1.9 A1.6 A
DCResistant load (DC-12)8 A2.2 A1.1 A--
Inductive load (DC-13)4 A1.1 A0.55 A--

*1. The above ratings are obtained when the test is performed under the following conditions.
(1) Ambient temperature: 20±2℃
(2) Ambient humidity: 65±5%RH
(3) Operation frequency: 30 times/min
*2. Minimum applicable load
5 V DC, 6 mA resistant load
The usable area may vary depending on the usage conditions and the type of load.
* The minimum applicable load is the N level reference value. This is expressed as the level of failure level at a confidence level of 60% (λ60). (JIS C 5003)
λ60 = 0.5 × 10^-6 / time means that a failure level of 1/2,000,000 or less is estimated at a confidence level of 60%.

LED lamp

Rated voltageOperating VoltageCurrent Values
6 V AC/DC6 V AC/DC ±10%Approx. 11 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
12 V AC/DC12 V AC/DC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
24 V AC/DC24 V AC/DC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
100 V AC100 V AC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
110 V AC110 V AC ±10%
120 V AC100 V AC to 130 V AC
200 V AC200 V AC ±10%Approx. 12 mA (Red, orange, yellow, blue)
Approx. 5 mA (White, green)
220 V AC220 V AC ±10%
230 V AC230 V AC ±10%
240 V AC220 to 250 V AC

Operating characteristics (In case of 1NC/1NO contact)

  • Maximum force required for overall movement TTF: 18 N
  • Whole movement TT: Up to 6 mm
  • Return torque RF: -

Maximum number of connected switch units (screw terminal block type)

Momentary (non-illuminated) connection example

Momentary (non-illuminated) connection example

Alternate (non-illuminated) connection example

Alternate (non-illuminated) connection example

  • * Except for the above number of connections, check the actual machine under actual usage conditions, and use it with the number of times of switching that will not cause a problem in performance.
  • * □: Switch unit/■: Lighting unit

Important Points

  • * Do not perform wiring work with the product powered. Do not touch live parts such as terminals while the power is on. Doing so can lead to electric shock.
  • * Do not disassemble or modify the product under any circumstances as it may impair normal operation.
  • * The product functions may not be fully exerted. Do not drop the product. Also, do not apply force that causes deformation or deterioration of the product.
  • * The durability of the switch greatly depends on the switching conditions. Before using the product, be sure to check the actual device under the actual operating conditions and use it within the number of switching operations that will not cause a performance problem.
  • * Keep the load voltage and current below the rated value. It may be damaged or burnt out.
  • * Do not use in an atmosphere of flammable gas or explosive gas, or in a place exposed to flammable solvents. It may cause ignition or explosion due to the arc or heat generated from the switch when opening or closing.
  • * Do not use in an atmosphere of malignant gas such as sulfide gas (H_2S, SO_2), ammonia gas (NH_3), nitric acid gas (HNO_3), chlorine gas (Cl_2), or high temperature and high humidity. It may cause functional failure such as contact failure or damage due to corrosion.
  • * Do not use it in oil or water, or in an environment where it is constantly exposed to water or oil. Water or oil may get inside and cause a malfunction.
  • * Make sure there is a rubber washer installed between the control and the panel. It may not satisfy the protective structure.
  • * Do not apply excessive force to the switches or wiring. It may cause contact failure due to damage or deformation of the switch unit.
  • * Use the appropriate cable and ferrule terminal.
  • * Be careful not to miswire the terminal connections.
  • * Do not use or store in the following environments. Places where temperature changes drastically / places where high humidity may cause dew condensation / places that vibrate violently / places exposed to direct sunlight / places exposed to salt breeze.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
A22NN-BMM-UGA-G100-NN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Bezel Material Button (Transparent/Opaque) Unit Position (1-2-3)

₹ 666.69

1 Piece(s) 5 Day(s) or more 10Mushroom TypeMomentaryGreen1aScrew terminalNA664047ResinTransparencyNO-Blank-Blank

Loading...

  1. 1
 

Basic Information

Type Non-illumination type push-button Protection function Available Safety standards CE / UL / CUL / TUV / CCC / CSA
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NN-BMM-UGA-G100-NN in the φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series series.

Product variants

Part Number
A22NN-BGA-NGA-G102-NN
A22NN-BGA-NGA-G111-NN
A22NN-BGA-NGA-G112-NN
A22NN-BNA-NAA-G002-NN
A22NN-BNA-NAA-G100-NN
A22NN-BNA-NAA-G101-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Bezel Material Button (Transparent/Opaque) Unit Position (1-2-3)

₹ 1,168.96

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateGreen1b / 1aScrew terminalAvailable64.43047ResinOpaqueNO-Blank-NC

₹ 1,371.22

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateGreen3aScrew terminalAvailable64.43047ResinOpaqueNO-NO-NO

₹ 1,371.22

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateGreen2a / 1bScrew terminalAvailable64.43047ResinOpaqueNO-NO-NC

₹ 690.80

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternateBlue1bScrew terminalNA56.33047ResinOpaqueBlank-Blank-NC

₹ 690.80

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternateBlue1aScrew terminalNA56.33047ResinOpaqueNO-Blank-Blank

₹ 898.40

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeAlternateBlue2aScrew terminalNA56.33047ResinOpaqueNO-Blank-NO