(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

φ22 mm Pushbutton Switch (Illumination Type) A22NL Series (Part Number)

φ22 mm Pushbutton Switch (Illumination Type) A22NL Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Related images

Related images: A22NL Screw terminal block type

A22NL Screw terminal block type

Part Number
A22NL-MNM-TWA-G102-YC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Bezel Material Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

₹ 1,593.55

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryWhite1a / 1bScrew terminalNA58.83047MetalMilky WhiteYellowAC/DC 24NO-Lighting Unit-NC

Loading...

  1. 1
 

Basic Information

Type Illumination push-button Protection function Available Safety standards CE / UL / CUL / TUV / CCC / CSA
Button (Transparent/Opaque) Transparency Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10
IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A22NL-MNM-TWA-G102-YC in the φ22 mm Pushbutton Switch (Illumination Type) A22NL Series series.

Product variants

Part Number
A22NL-BGA-TAA-G100-AC
A22NL-BGA-TAA-G100-AD
A22NL-BGA-TAA-G100-AE
A22NL-MNM-TWA-G102-YD
A22NL-MNM-TWA-G202-WB
A22NL-MNM-TWA-G202-WC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOperating part shape Operating function Color of Operating Unit Contact Configuration Terminal shape Guard included Panel depth dimensions
(mm)
Operating part dimensions - horizontal
(mm)
Operating part dimensions - vertical
(mm)
Bezel Material Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

₹ 1,740.89

1 Piece(s) 6 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.43047ResinBlueBlueAC/DC 24NO-Lighting Unit-Blank

₹ 1,765.00

1 Piece(s) 6 Day(s) or more -[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.43047ResinBlueBlueAC 100/110/120NO-Lighting Unit-Blank

₹ 1,740.89

1 Piece(s) 5 Day(s) or more 10[Round] Full Guard TypeAlternateBlue1aScrew terminalAvailable64.43047ResinBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

₹ 1,593.55

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryWhite1b / 1aScrew terminalNA58.83047MetalMilky WhiteYellowAC 100/110/120NO-Lighting Unit-NC

₹ 1,593.55

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryWhite2bScrew terminalNA58.83047MetalWhiteWhiteAC/DC 12NC-Lighting Unit-NC

₹ 1,593.55

1 Piece(s) 5 Day(s) or more 10[Round] Flat TypeMomentaryWhite2bScrew terminalNA58.83047MetalWhiteWhiteAC/DC 24NC-Lighting Unit-NC