(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.
[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure
![]() A22NL Screw terminal block type |
Part Number |
---|
A22NL-MPM-TAA-P102-AE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Bezel Material | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,118.85 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Protrusion Shape | Momentary | Blue | 1a / 1b | Insertion Terminal | NA | 58.6 | 30 | 47.6 | Metal | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-NC |
Loading...
Type | Illumination push-button | Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Button (Transparent/Opaque) | Transparency | Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 |
IP Protection Degree | IP66 |
Please check the type/dimensions/specifications of the part A22NL-MPM-TAA-P102-AE in the φ22 mm Pushbutton Switch (Illumination Type) A22NL Series series.
Part Number |
---|
A22NL-BGA-TAA-G100-AC |
A22NL-BGA-TAA-G100-AD |
A22NL-BGA-TAA-G100-AE |
A22NL-MPM-TAA-P202-AC |
A22NL-MPM-TAA-P202-AE |
A22NL-MPM-TGA-P100-GC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Operating part shape | Operating function | Color of Operating Unit | Contact Configuration | Terminal shape | Guard included | Panel depth dimensions (mm) | Operating part dimensions - horizontal (mm) | Operating part dimensions - vertical (mm) | Bezel Material | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,740.89 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Blue | 1a | Screw terminal | Available | 64.4 | 30 | 47 | Resin | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
₹ 1,765.00 | 1 Piece(s) | 6 Day(s) or more | - | [Round] Full Guard Type | Alternate | Blue | 1a | Screw terminal | Available | 64.4 | 30 | 47 | Resin | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | ||
₹ 1,740.89 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Full Guard Type | Alternate | Blue | 1a | Screw terminal | Available | 64.4 | 30 | 47 | Resin | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
₹ 1,979.56 | 1 Piece(s) | 6 Day(s) or more | 10 | [Round] Protrusion Shape | Momentary | Blue | 2b | Insertion Terminal | NA | 58.6 | 30 | 47.6 | Metal | Blue | Blue | AC/DC 24 | NC-Lighting Unit-NC | ||
₹ 2,119.24 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Protrusion Shape | Momentary | Blue | 2b | Insertion Terminal | NA | 58.6 | 30 | 47.6 | Metal | Blue | Blue | AC 200/220/230/240 | NC-Lighting Unit-NC | ||
₹ 1,648.96 | 1 Piece(s) | 5 Day(s) or more | 10 | [Round] Protrusion Shape | Momentary | Green | 1a | Insertion Terminal | NA | 58.6 | 30 | 47.6 | Metal | Green | Green | AC/DC 24 | NO-Lighting Unit-Blank |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy