(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Clamp (PVC Coat)【10 Pieces Per Package】 (Part Number)

Adjustable Clamp (PVC Coat)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      447₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An adjustable clamp made of soft steel (PVC coated) material used for wrapping and securing a cable with a soft steel band.

Part Number
EA947FA-57
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter Of Cable Used
(mm)
Mounting Hole Diameter (Open)
(㎜)
Material details Product detail type Quantity Mounting hole diameter Overall length Applicable cable diameter

₹ 619.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more 20.74.5Soft steel (PVC coat)Adjustable Clamp10 pcs.4.5mm76mm20.7mm

Loading...

  1. 1

Basic Information

Mold Mounting Method Screw Mount Fastening Method Mounting Hole and Joint Type Material Resin Coating
Color Black