(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cable Clamp (Durability Type ) EA947FA-44【10 Pieces Per Package】

Cable Clamp (Durability Type ) EA947FA-44
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      590₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …Nylon ,Aluminum
・Installation Section Aluminum Coating Durability Type
・Cable Dia. …9.5mm
・Hole Dia. …5.2mm
・Qty. Per Unit …10Piece

Part Number
EA947FA-44
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 590.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Of Cable Used(mm) 9.5 Mold Mounting Method Screw Mount Fastening Method Mounting Hole and Joint Type
Mounting Hole Diameter (Open)(㎜) 5.2 Material Other Color Natural
Protection Function (Environmental Resistance) Flame Retardance Material details Nylon, aluminum Product detail type Cable clamp (Durability / 10 Pcs.)
Quantity 10 pcs. Cable Diameter 9.5mm Representative standard UL
Color details light color Mounting hole diameter 5.2mm