• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Outlet (Insulated. Frame ) EA940CD-437

Outlet (Insulated. Frame ) EA940CD-437

【Product Specifications】
・size …50.1×110mm
・Rated Capacity …15A・125V
・Number Of Poles …2P(Ground Terminal Adapted )
・Insulated. Frame

Part Number

Configured Part Number is shown.

EA940CD-437

Part Number
EA940CD-437
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-437 in the Outlet (Insulated. Frame ) EA940CD-437 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)