• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Outlet (Insulated. Frame ) EA940CD-435

Outlet (Insulated. Frame ) EA940CD-435

【Product Specifications】
・size …50.1×110mm
・Rated Capacity …15A・125V
・Number Of Poles …Earthing ×2 Pcs
・Insulated. Frame

Part Number

Configured Part Number is shown.

EA940CD-435

Part Number
EA940CD-435
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-435 in the Outlet (Insulated. Frame ) EA940CD-435 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)