• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Phone Molive Drabular Jack EA940CD-422

Phone Molive Drabular Jack EA940CD-422

【Product Specifications】
・Full Terminal Type
・size …44×26×22.7(H)mm
・Press …Built-In Type
・Description …6 positions 4 cores
・Telephone For

Part Number

Configured Part Number is shown.

EA940CD-422

Part Number
EA940CD-422
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-422 in the Phone Molive Drabular Jack EA940CD-422 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)