• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Implantationpilot Switch EA940CD-334

Implantationpilot Switch EA940CD-334

【Product Specifications】
・size …44×35.6×22.8(H)mm
・When The Switch It Turned On, Red Led Lamp Will Be Turned On
・Rated Capacity …0.5A 300V AC
・Description …3 way

Part Number

Configured Part Number is shown.

EA940CD-334

Part Number
EA940CD-334
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-334 in the Implantationpilot Switch EA940CD-334 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)