Implantationpilot・Firefly Switch EA940CD-323

Implantationpilot・Firefly Switch EA940CD-323

【Product Specifications】
・size …44×35.6×22.8(H)mm
・When The Switch It Turned On, Red Led Lamp Will Be Turned On
・The Green Lamp Will Be Turned On When The Power Is Turned Off
・Rated Capacity …15A 100V AC(For Display Lamp is 100V )
・Description …3 way

Part Number

Configured Part Number is shown.

EA940CD-323

Part Number
EA940CD-323
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-323 in the Implantationpilot・Firefly Switch EA940CD-323 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)