• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Implantationpilot・Firefly Switch EA940CD-313

Implantationpilot・Firefly Switch EA940CD-313

【Product Specifications】
・size …44×34.6×45.8(H)mm
・When The Switch It Turned On, Red Led Lamp Will Be Turned On
・The Green Lamp Will Be Turned On When The Power Is Turned Off
・Rated Capacity …4A 100V AC(For Display Lamp 100V)
・Description …4 way

Part Number

Configured Part Number is shown.

EA940CD-313

Part Number
EA940CD-313
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-313 in the Implantationpilot・Firefly Switch EA940CD-313 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)