Rubber Cab Tire Cable (2CT) EA940AG-250A

Rubber Cab Tire Cable (2CT) EA940AG-250A

【Product Specifications】
・Conductor …3cores:White ・Black ・Red
・Rated Capacity …28A 600V(3.5m㎡×3cores)
・Length …50m

Part Number

Configured Part Number is shown.

EA940AG-250A

Part Number
EA940AG-250A
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AG-250A in the Rubber Cab Tire Cable (2CT) EA940AG-250A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)