Tube Fuse [Containing Arc-Extinguishing Material] (Dia 6.4 x 30 mm ) EA758ZZ-23A

Tube Fuse [Containing Arc-Extinguishing Material] (Dia 6.4 x 30 mm ) EA758ZZ-23A

【Product Specifications】
・Rating The special quality BSeed (Ordinary Fusing Press )
・Rated Voltage …250V
・Rated Current …2A
・size …Dia 6.4 x 30 mm
・With Arc-Extinguishing Material
・Qty. Per Unit …2 Pcs

Part Number

Configured Part Number is shown.

EA758ZZ-23A

Part Number
EA758ZZ-23A
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZZ-23A in the Tube Fuse [Containing Arc-Extinguishing Material] (Dia 6.4 x 30 mm ) EA758ZZ-23A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)