(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Installation Spacer (Vertical And Horizontal) LDZ/LDZ-P/LDR

LED Installation Spacer (Vertical And Horizontal) LDZ/LDZ-P/LDR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material]
LDR-800: Ceramic (steatite)
LDZ-800: PBT (grade #CN7030LB)
LDZ-800P: Thermoplastic polyester elastomer
[Color] Black
[Heat resistant temperature]
LDR-800: 1100°C
[Heat deformation temperature]
LDZ-800: 1.82 MPa...200°C
LDZ-800P: 1.82 MPa...70°C

Part Number
LDZ-801
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 13.00

50 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material PBT grade #CN7030LB Color Black Size L(mm) 1

Please check the type/dimensions/specifications of the part LDZ-801 in the LED Installation Spacer (Vertical And Horizontal) LDZ/LDZ-P/LDR series.

X
whatsapp-qr whatsapp-icon