(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Spacer / WN-I

Single-Action Spacer / WN-I
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Material] Nylon 66
[Color] Translucent
[Heat Warping Temperature] 1.82 MPa: 75°C
[UL Standard] UL94V-2 (Materials)

Part Number
WN-09I
WN-23I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

₹ 17.00

50 Piece(s) 20 Day(s) or more 109.5

₹ 21.00

50 Piece(s) 20 Day(s) or more 1023
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

Loading...

  1. 1

Basic Information

Material Nylon Material Nylon 66 Color Semi-Transparent
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language