(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shinagawa Shoko SF Tube SF Series Flame Retardant Item (Minimum Diameter 19 × 100 M)

Shinagawa Shoko SF Tube SF Series Flame Retardant Item (Minimum Diameter 19 × 100 M)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,771₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Braided structure provides excellent flexibility, elasticity and extensibility, and which expands from around 1.5 to 4 times when compressed.
· Broad application range for electric wire braid diameters, making this product very economical.
· UL1441 certified item
· CSA standard certified item
[Applications]
· Electric wiring protection tube made of braided polyester-based fiber.
[Product specifications]
· Minimum diameter (mm): 19
· Length (m): 100
· Maximum diameter (mm): 45
· Perimeter width (mm): approximately 30
· UL, CSA standard certified item
· Passed the "flame retardant properties" section of the material combustion test for railway rolling stock
· Usable temperature range: -20 to 125°C
· For indoor use
· JAN code: 4560448041455
· Trusco code: 819-0176
· Mass: 1,840 g
[Material / finish]
· PET (monofilament / halogen free)

 
Part Number
SF-19U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 34,770.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 125
Required Internal Diameter Size(㎜) 19 Color Gray Protection Function (Environmental Resistance) Flame Retardance

Please check the type/dimensions/specifications of the part SF-19U in the Shinagawa Shoko SF Tube SF Series Flame Retardant Item (Minimum Diameter 19 × 100 M) series.

X
whatsapp-qr whatsapp-icon