(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
I/O lock Pico Small Plug Pull Out Prevention System

I/O lock Pico Small Plug Pull Out Prevention System

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • I/O lock Pico Small Plug Pull Out Prevention System
  • I/O lock Pico Small Plug Pull Out Prevention System
  • I/O lock Pico Small Plug Pull Out Prevention System
  • I/O lock Pico Small Plug Pull Out Prevention System
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,869₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Locking components for preventing small cable plugs from being pulled out.
[Features]
· Safety items for preventing small plugs from USB type-C, iPhone and micro USB cables from being pulled out.
· Can be applied while cables are attached and does not impede work.
· Prevents issues such as plugs falling out while measuring on work vehicles or due to vibrations while airplanes or trains are moving.
· Can be attached in approximately 3 minutes, ensuring peace of mind simply with by attaching.
[Applications]
· Use with USB type-C, iPhone, micro USB and other small cables.

 
Part Number
PICO-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,868.62

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PICO-01 in the I/O lock Pico Small Plug Pull Out Prevention System series.

X
whatsapp-qr whatsapp-icon