(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

LED Board Line Lighting: LMAD Series

LED Board Line Lighting: LMAD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slim lamp designed at just 1/10th or less the size of ordinary fluorescent lamps. Durable and lightweight with an aluminum body. It uses a polycarbonate cover resistant to cracking.

 
Part Number
LMAD1WA31K65K-10F
LMAD1WA32K65K-10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipIlluminance
(lx)
Dimension length
(mm)
Brightness
(lm)
Power Consumption
(W)

₹ 6,044.56

1 Piece(s) 5 Day(s) or more 1303102503.2

₹ 6,784.00

1 Piece(s) 5 Day(s) or more 1654603503.7

Loading...

  1. 1

Basic Information

Shape Straight LED color Daylight Color Input Voltage AC100V
Protection Grade NA Representative Standard PSE Dimension width(mm) 25
Dimension thickness(mm) 16 Color Temperature(K) 6500 Ambient Temperature Range(°C) -10 – +50