2-Style Camera Tote Bag

2-Style Camera Tote Bag

[Features] Round fastener structure enabling quick retrieval of a camera/lens while hanging from a shoulder. 2-style "off toco" camera tote bag that can be used as a normal tote bag by removing the included inner camera case.

[Product Specifications]
· "off toco" tote bag with a removable inner camera case.
· Round fastener structure enabling quick retrieval of a camera/lens while hanging from the shoulder.
· Can also be used as a shoulder bag by attaching the included shoulder belt.
· Has a fastener pocket on the front, in which a wallet or smartphone can be stored.
· The inner camera case includes an adjustable partition plate corresponding to the size of the camera or lens.
· Two-piece closeable lid attached to the inner camera case.
· Fastener pocket and 3 compartment mesh pocket for separating and storing small items on the front of the main storage opening.
· Storage pocket at the back of the main storage opening that can store up to a 13.3-inch PC.
· Pocket on the back for storing a notepad or similar items, closable with a button.
· Lens cap pocket on the back.
· Water repellency is provided over the entire cloth surface. Note: This does not fully prevent water intrusion inside.
· Broad double handle on the main material reduces the load on the shoulder.
· A padlock can be used with ring shaped fastener fittings to prevent theft.
· A bright color is used for the interior color to make stored items easy to see.
· External dimensions: width 390 mm × depth 160 mm × height 280 mm *Not including the handles or shoulder belt
· Reference storage dimensions: bag main body internal dimensions (with case removed): width 330 mm × depth 110 mm × height 240 mm, camera storage compartment internal dimensions (with case inserted): width 320 mm × depth 100 mm × height 190 mm, PC storage compartment internal dimensions: width 330 mm × depth 30 mm × height 240 mm
· Number of pockets: [Inside Main Storage Area] Net pocket × 3, fastener pocket × 1, PC storage space × 1 [Back External] Front fastener pocket × 1, back button pocket × 1, lens cap pocket × 1
· Color: gray
· Material: outside surface: polyester (water repellent) / inside surface: polyester
· Weight: approximately 950 g
· Accessory: inner camera case (with lid) × 1, partitions × 2, shoulder belt × 1
· Package size: width 395 mm × depth 165 mm × 285 mm
· Package weight: 1.028 kg
· JAN code: 4953103302495

Part Number

Configured Part Number is shown.

DGB-S030GY

Part Number
DGB-S030GY
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DGB-S030GY in the 2-Style Camera Tote Bag series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)