• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Business Card Paper (Micro-Machined)

Business Card Paper (Micro-Machined)

[Features] Allows design right up to the margin. Micro-machined type business card paper that can be folded to easily separate the business cards.

[Product specifications]
Micro-machined type business card paper that can be folded to easily separate the business cards.
8-card type with space between business cards, allowing you to design right up to the margin.
Multi-type paper that can be used in inkjet printers, laser printers and copy machines.
Duplex printing also possible.
Includes 1 sheet of test printing paper to check for printing misalignment and confirm the finished look before printing.
Heavy luxurious-looking paper that has a sturdy thickness.
White paper that offers a crisp, fresh finish.
Cost-effective increased volume type.
Sheet size: (W) 210 mm × (H) 297 mm (A4 size)
Size of one business card: 91 mm × 55 mm
Number of business cards: 200 (8 business cards × 25 sheets)
Paper type: multi-print paper
Color: white
Duplex printing: duplex supported
Paper thickness: 0.225 mm
Grammage: 210 g/m2
Compatible printer types: inkjet printers, laser printers, copy machines
Supported ink: pigment, dye
Test print paper: Includes 1 sheet of test printing paper
Search No.: A72
Package size: (W) 220 mm × (D) 7 mm × 345 mm
Package weight: 0.315 kg
JAN code: 4953103308862

Part Number

Configured Part Number is shown.

MT-JMNE2WNZ

Part Number
MT-JMNE2WNZ
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MT-JMNE2WNZ in the Business Card Paper (Micro-Machined) series.

Additional Products in this Category

Tech Support