(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slim Power Splitter With Dust Guard

Slim Power Splitter With Dust Guard
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,889₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A slim power splitter with dust guard. Features wide spacing between each of the outlets so that AC adapters can be neatly inserted without getting in the way of the other outlets.

[Product Specifications]
· A slim power splitter with dust guard that can neatly accommodate AC adapters.
· Boasts improved spacing between outlets (approximately 58 mm), allowing it to neatly accommodate AC adapters.
· In addition to the 5 outlets on the top, it also features one on the side, making it ideal for connecting a wide variety of equipment.
· Can accommodate 5 AC adapters.
· Heat-resistant urea formaldehyde resin is used for the insertion port, making it unlikely to melt even in the event of it heating up, thereby helping to prevent electrical fires.
· Uses plug outlets with insulating caps, making it ideal for preventing fires caused by tracking.
· Uses Japan Electrical Wiring Devices and Equipment Industries Association standard (JWDS0010) compliant double-coated power cords. Effective at preventing electric shock and fire due to torn cables or damaged sheathing.
· Equipped with dust guards for preventing the intrusion of dust into the outlets when not in use. · Also useful for guarding against electric shock and fire caused by children playing.
· Made using 180° swing plugs which allow for easy wiring even in tight spaces.
A 2-pin plug and handy 6 socket specification.
· Main Unit Insertion Port Type: 2-pin
· Number of Main Unit Insertion Ports: 6
· Plug Specification: 2-pin swing plug
· Cord Length: 1 m
· Rating: 125 V / 15 A / 1500 W
· Dust Guard: ✓
· Plug with Insulation Cap: ✓
· Double Coating: ✓
· Swing Plug: ✓
· Color: black
· Materials - Main Unit: ABS resin, Plug: PVC, Insertion Ports: urea formaldehyde resin
· External Dimensions 32 mm (W) × 292 mm (D) × 26 mm (H) *not including cord and plug
· Weight: 270 g (approx.)
· Compatible Regions: This product was designed for use with Japanese domestic power supplies so do not use it outside of Japan.
· Product Safety of Electrical Appliance and Material: conforms to PSE laws
· Packaging Size: 110 mm (width) × 57 mm (depth) × 370 mm
· Packaging Weight: 0.358 kg
· JAN Code: 4953103301979

Part Number
T-NSL-2610BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,888.78

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1