(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Converter Plugs For Overseas Travel (BF Type)

Converter Plugs For Overseas Travel (BF Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      613₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Part of the Concierjet travel product series; a series designed to support the needs of both business and leisure travelers. The converter plug features a failsafe design. Used to make overseas BF-type plug outlets compatible with Japanese products.

[Product Specifications]
· Part of the Concierjet series; a series designed to support the needs of both business and leisure travelers.
· The converter plug features a failsafe design. Used to make overseas plug outlets compatible with Japanese products.
· A BF-type converter plug for use with products from Singapore, Hong Kong, UK, etc.
· The insertion port was designed according to Japanese Product Safety of Electrical Appliance and Material laws.
· Prevents contact failure, thus preventing heat-generation and ignition.
· The main body of the product is made using flame retardant urea formaldehyde resin—a material with excellent heat resistance.
· This makes it unlikely to melt even in the event of it heating up, thereby helping to prevent electrical fires.
· A highly safe product manufactured in compliance with Japanese Product Safety of Electrical Appliance and Material (PSE) law technical standards.
*This product was not manufactured for use within Japan, so be sure not to use it in Japan.
*This product cannot be used to change voltage. Be sure to use the separately sold traveler's voltage converter if using with electrical products which are not compatible with overseas voltage standards.
*The plug outlet type may differ depending on the country or region. Be sure to check with your travel agent or with the hotel you are staying at prior to travel.
Intended Usage / Applications: Making overseas plug outlets compatible with Japanese products.
· Main Unit Insertion Port Type: A type (2-pin)
· Number of Main Unit Insertion Ports: 1
· Plug Specification: BF type
· Rating: 250 V / 13 A
· Color: white
· Materials: main body (integrated insertion port): urea formaldehyde resin, Plug: PC
· External Dimensions: 39.0 mm (W) × 40.9 mm (D) × 30.8 mm (H) *not including plug
· Weight: 48 g (approx.)
· Compatible Regions: Singapore, Hong Kong, UK, Ireland, Malaysia, etc.
· Compatible Regions: ELECOM has researched each of the countries listed above. *The plug outlet type may differ depending on the country or region. Be sure to check with your travel agent or with the hotel you are staying at prior to travel.
Product Safety of Electrical Appliance and Material: PSE compatible
· Other: This product was not manufactured for use within Japan, so be sure not to use it in Japan.
Other: This product cannot be used to change voltage.
· Packaging Size: 80 mm (width) × 140 mm (depth) × 43 mm
· Packaging Weight: 0.062 kg
· JAN Code: 4953103286061

 
Part Number
T-HPABFWH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 613.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-HPABFWH in the Converter Plugs For Overseas Travel (BF Type) series.