• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Soft Leather Cover (4 Angle Type)

Soft Leather Cover (4 Angle Type)

[Features] A 4-angle stand type in which different angles can be selected according to the situation. A soft leather cover for the 9.7-inch iPad Pro that includes a flap for covering the LCD screen.

[Product Specifications]
· A soft leather cover for the 9.7-inch iPad Pro that uses soft leather materials and with which one of 4 different viewing angles can be selected in accordance with the situation.
· Uses luxurious soft leather materials that do not easily scratch or get dirty.
· · Features a flap for covering the LCD screen when not in use. The flap can be fastened with a belt, so there is no need to worry of it opening unexpectedly.
· Easy to operate with one hand. Features a hand hold belt on the inside of the flap.
· Features a touch pen holder for storing touch pens.
· The inside of the cover uses raised fabric materials so as not to damage the main body.
· The edge of the cover does not cover the LCD screen, and is designed to be easy to see and easy to operate.
· With the cover equipped it is still possible to check the LCD screen, operate the main body, operate the various buttons, connect a Lightning connector, and connect headphones.
· Photographs can be taken with the cover equipped.
· Compatible models: 9.7 inch iPad Pro, iPad Air 2
· Set content: cover × 1
· Materials - Surface: synthetic leather, Lining: polyester, Core material: polycarbonate
· Color: black
· Packaging size: 185 mm (W) × 18 mm (D) × 272 mm
· Packaging weight: 0.24 kg
· JAN code: 4953103496606

Part Number

Configured Part Number is shown.

TB-A16PLF2BK

Part Number
TB-A16PLF2BK
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TB-A16PLF2BK in the Soft Leather Cover (4 Angle Type) series.

Additional Products in this Category

Tech Support