Inner Case For 15-Inch MacBook Pro

Inner Case For 15-Inch MacBook Pro

[Features] A dedicated slip-in type inner case for MacBooks. Made using elastic and shock absorbent neoprene. Fits MacBooks perfectly.

[Product Specifications]
· A dedicated inner case for MacBooks. Made using elastic and shock absorbent neoprene.
· A slip-in, non-zip type with a slim design that fits MacBooks perfectly.
· The specialized design and use of elasticized materials ensures a perfect fit and means that your MacBook won't slide out, even if held upside down.
· Soft, long fiber raised fabric is used on the inside, gently protecting your MacBook from minor damages.
· Ideal for holding the 15-Inch MacBook Pro (Mid 2015).
· External Dimensions: approx. 363 (W) × 20 (T) × 268 mm (H)
· Internal Dimensions: approx. 359 (W) × 18 (T) × 247 mm (H) *reference capacity dimensions
· Weight: approx. 150 g
· Materials - Main Body: polyester
· Color: black
Compatible Models: MacBook Pro 15" (Mid 2015) *Information accurate as of December 2016.
· Packaging Size: 272 mm (width) × 15 mm (depth) × 390 mm
· Packaging Weight: 0.175 kg
· JAN Code: 4953103307940

Part Number

Configured Part Number is shown.

BM-IBNPM15BK

Part Number
BM-IBNPM15BK
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)