• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Dedicated 2 A High Speed AC Charger For IQOS

Dedicated 2 A High Speed AC Charger For IQOS

[Features] A dedicated AC charger for IQOS that uses an easy-to-carry folding type plug. Uses IQOS-specific colors matching the main body color. Supports the IQOS recommended output current value of 2 A.

[Product Specifications]
· An AC charger which supports the IQOS recommended output current value of 2 A, allowing for high speed charging of IQOS.
Charging time can be shortened considerably by using together with a high output capable micro USB cable.
*If a micro USB cable is used that isn't compatible with 2 A output, charging may not be possible or may only be possible in low speed mode.
Uses a folding type plug making it easy to take with you on the go. Can be compactly stored when not in use.
Uses IQOS-specific colors matching the main body color. Having a matching color scheme with the body makes it more fun to carry around.
Can also be used for charging smartphones.
*A USB cable for charging is not included with this product.
· Compatible models: IQOS and smartphone devices with USB-micro B connector (as of March 2017.) Cable not included with this product. Requires the cable included with your device or one sold separately.
· Rated input voltage: 100 to 240 V AC, 50/60 Hz
· Rated output voltage: 5 V
· Rated output current: 2 A
· External dimensions: 50 (W) × 22 (T) × 50 (H) mm
· Color: white
· Environmental considerations: 0 to 40°C
· Usable regions: Japan
· Electrical Appliance And Material Safety Law of Japan: ◇PSE specified electrical appliance
· Other: High output 2 A charger with 1 USB-A female port
· Packaging size: 95 mm (W) × 23 mm (D) × 180 mm
· Packaging weight: 0.08 kg
· JAN code: 4953103311817

Part Number

Configured Part Number is shown.

ET-IQAC201WH

Part Number
ET-IQAC201WH
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ET-IQAC201WH in the Dedicated 2 A High Speed AC Charger For IQOS series.

Additional Products in this Category

Tech Support