LCD Protective Film For Electronic Dictionaries (BL For 2017 Sharp)

LCD Protective Film For Electronic Dictionaries (BL For 2017 Sharp)

[Features] Compatible with Sharp (new 2017 model). An LCD protective film for electronic dictionaries that filters out "blue light" (thought to be a factor in causing eye strain.)

[Product Specifications]
· A blue-light filtering type LCD protective film that protects the LCD screen of electronic dictionaries from scratches and dirt.
· Cuts the amount of "blue light" by approximately 32%, a light band which is thought to be a factor in causing eye strain and dry eye syndrome.
· An airless type featuring a special adsorption type layer in which any air bubbles become less prominent over time.
· If small air bubbles do arise, just press them with your finger to make them disappear.
· The antibacterial processing suppresses the growth of bacteria on the film.
· An anti-reflective type which suppresses the amount of reflected light, making the screen easier to see.
· Supports touch screen input so that the system can be operated with the film on.
· A self-adhering type with a silicone film coating on the application surface that can be applied without the need for adhesive or double-sided tape.
· Easy to adhere and can be reapplied multiple times. Its adherence capabilities can be restored by washing with water.
· A hard type film that thoroughly protects LCD screens from scratches and dust.
· Material: PET (adhesive surface: silicone film)
· Compatible models: 2017 SHARP Brain PW-SB4, PW-SA4, PW-SH4, PW-SJ4 series *Information as of January 2017. Check the manufacturer's website for the latest information on compatibility.
· · Size: 142.2 mm (W) × 81.4 mm (H)
· Other: blue light filtering / airless / anti-fingerprint / hard coat / antibacterial processing / anti-reflective film
· Packaging size: 100 mm (W) × 2 mm (D) × 179 mm
· Packaging weight: 0.3 kg
· JAN code: 4953103489530

Part Number

Configured Part Number is shown.

DJP-TP029BL

Part Number
DJP-TP029BL
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DJP-TP029BL in the LCD Protective Film For Electronic Dictionaries (BL For 2017 Sharp) series.

Additional Products in this Category

Tech Support