• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Multi-Storage Pouch (Slim Type)

Multi-Storage Pouch (Slim Type)

[Features] A slim multi-storage pouch for storing gadgets you normally carry around with you. Features a slim design with an overall thickness of just 1.5 cm.

[Product Specifications]
· A slim multi-storage pouch for storing gadgets you normally carry around with you such as portable chargers and cables.
· Slim design with an overall thickness of just 1.5 cm—small enough that it even fits comfortably in your bag without taking up too much space.
· Includes a flap from which you can detach the buckle using just one hand.
· There is a rubber band under the flap for bundling together individual cables.
· The front of the pouch is transparent, allowing you to quickly and easily check the contents within.
· There is a handy gusset-less pocket inside the pouch for storing small items such as SD cards and USB memory.
· Sized the same size as A5 paper to be as portable as a notebook or pocket diary.
· External Dimensions: approx. 213 (W) × 20 (D) × 153 mm (H)
· Internal Dimensions: approx. 165 (W) × 20 (D) × 125 mm (H)
· Pocket (Within Ventilated Area): 5 × rubber bands, 2 × pockets for storing small items
· Color: navy
· Materials - Main Body: polyester
· Weight: approx. 115 g
· Packaging Size: 160 mm (W) × 22 mm (D) × 242 mm
· Packaging Weight: 0.13 kg
· JAN Code: 4953103307162

Part Number

Configured Part Number is shown.

BMA-GP11NV

Part Number
BMA-GP11NV
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BMA-GP11NV in the Multi-Storage Pouch (Slim Type) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)