Ultra Small USB Wireless LAN Adapter For Businesses, 433 Mbps

Ultra Small USB Wireless LAN Adapter For Businesses, 433 Mbps

[Features] An IEEE802.1X-certified dedicated 11ac /n/a (5 GHz) USB 2.0-compatible wireless adapter (smallest class in the world). *According to studies conducted by the manufacturer between 06/25/2015 and the present. Its small size (the exposed parts are only 10 mm when installed) means that it will not get in the way of other equipment and functions when equipped to your PC. Allows you to upgrade the Wi-Fi function on your PC from the old standard to the newer 11ac standard.

[Product Specifications]
· Uses the 5 GHz band for communications, helping to minimize interference from radio waves. The 11ac standard upgrades your PC Wi-Fi by offering ultra high-speed communications up to 433 Mbps. *Does not support 11n/g/b (2.4 GHz) communications. Use together with an 11ac/n/a (5 GHz) compatible wireless LAN router.
· The smallest and lightest class in the world (*), jutting out just 10 mm when attached to your PC. This allows it to be left inserted in your laptop when traveling. (*According to studies conducted by the manufacturer between 06/25/2015 and the present.)
· In environments in which no Internet is available, it is possible to install the drivers using the included CD-ROM. For Ultrabook TMs without a CD-ROM drive you can download the drivers from the manufacturer's website and install them to suit the usage environment. *An environment in which you can connect to the Internet via a wired LAN or a built-in (to PC) wireless adapter is required.
· Wireless LAN Standard: IEEE802.11ac (5 GHz band) / IEEE802.11n (5 GHz band) / IEEE802.11a (5 GHz band)
· Interface: USB 2.0
· Frequency (Center Frequency) - 5.2 GHz Band: 5.15 to 5.25 GHz, 5.3 GHz Band: 5.25 to 5.35 GHz, 5.6 GHz Band: 5.47 to 5.725 GHz
· Channel - W52: 36, 40, 44, 48 ch, W53: 52, 56, 60, 64 ch, W56: 100, 104, 108, 112, 116, 120, 124, 128, 132, 136, 140 ch
· Transmission Method: IEEE802.11ac - MIMO-OFDM method, IEEE802.11n - MIMO-OFDM method, IEEE802.11a - OFDM method
· Transmission Rate (theoretical value): up to 433 Mbps
· Transmission Output: 10 mW/MHz or less
· Security: WPA2-PSK (AES), WPA-PSK (TKIP), WEP (128/64-bit)
· IEEE802.1X Compatible Method: EAP-TLS, EAP-PEAP *Windows 7, 8, 8.1, 10 only
· Access Method: infrastructure
· Compatible Supplicant: Windows 10, Windows 8, Windows 7
· Configuration Method: WPS (software method)
· Environmental Conditions - Temperature: 0 to 40°C, Humidity: 20 to 80% (assuming no condensation)
· Current Consumption (Maximum): 176 mA
· External Dimensions: 19 mm (W) × 15 mm (D) × 8 mm (H)
· Weight: approx. 2 g
· Color of Housing Materials: white
· Acquired Standards: VCCI (class B), TELEC
· Accessories: easy setup guide, CD-ROM (driver software)
· Compatible OS: Windows XP SP3 or later, Vista (32-bit) SP2 or later, 7 (32/64-bit) SP1 or later, 8 (32/64-bit), 8.1 (32/64-bit), 10 (32/64-bit)
· Compatible Equipment (Wireless LAN): *1 port supporting USB 2.0 or higher is required.
· Packaging Size: 130 mm (width) × 25 mm (depth) × 175 mm
· Packaging Weight: 0.09 kg
· JAN Code: 4953103472976

Part Number

Configured Part Number is shown.

WDB-433SU2M2WH

Part Number
WDB-433SU2M2WH
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part WDB-433SU2M2WH in the Ultra Small USB Wireless LAN Adapter For Businesses, 433 Mbps series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)