• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

VIDEO Cable (RCA × 3)

VIDEO Cable (RCA × 3)

[Features] Uses ultra-thin cables and compact connectors. A compact and easy-to-handle analog video cable (RCA pin plug × 2).

[Product Specifications]
· A compact and easy-to-handle RCA pin plug cable for playing back video and audio from equipment such as video and DVD players via a TV, etc.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses 75 Ω coaxial cable for better protection against external noise. (Video-line only)
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss. (Audio-line only)
· Uses gold-plated rust-resistant terminals to prevent signal degradation and other general deterioration over time.
· Connector Type: 3 × male RCA video pin plugs / 3 × male RCA video pin plugs
· Compatible Equipment: equipment such as DVD players and TVs with 3 × RCA video pin plugs, etc.
· Cable Length: 2.0 m
· Color: black
· Packaging Size: 88 mm (W) × 52 mm (D) × 222 mm
· Packaging Weight: 0.135 kg
· JAN Code: 4953103499102

Part Number

Configured Part Number is shown.

DH-WRYN20

Part Number
DH-WRYN20
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-WRYN20 in the VIDEO Cable (RCA × 3) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)